Installation duct with PYROLINE® Rapid PLM fire protection mesh, duct height 44 mm, FS
Type PLM D 0404 FS
Item no. 7218000
EAN 4012197351205



Item no. / Type
7218000 / PLM D 0404 FS
Length
2000 mm
Dimension B
40 mm
Dimension H
44 mm
Colour
zinc
Smallest selling unit: 2 m
2m
m
Description
Metal installation duct with intumescent fire protection mesh for fireproof routing of cables. Classified as an installation duct EI30, EI60 and EI90 according to EN 13501-2, tested according to EN 1366-5. The duct prevents the fire spread for the classified period of time, offering protection against the effects of a cable fire.
Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. Offset cover mounting for continuous equipotential bonding of the entire duct section.
Suitable for direct wall and ceiling mounting, mounting below system floors and on support systems. Tool-free joint mounting with PLM SI joint connector. The cover is snapped on without tools, allowing rapid inspection and retroassignment. Offset cover mounting for continuous equipotential bonding of the entire duct section.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 40 mm |
| Height | 44 mm |
| Dimension B | 40 mm |
| Dimension H | 44 mm |
| Internal height | 38 mm |
| Internal width | 38 mm |
Technical data
| Usable cross-section | 1280 mm² |
|---|---|
| With perforation | yes |
| Partitions possible | no |
| Jacketing | Steel |
| Number of flammable sides | 4 |
| Protection rating IK code | IK10 |
| Cover fastening | Miscellaneous |
| ROHS-conformant | yes |
| Classification EI − installation duct | 90 |
| Dimension | 40x44x2000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | PYROLINE® rapid PLM |
Environmental Data
2,6254 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,6254 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,6254 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7218027
Joint connector, duct height 44 mmType
PLM SI 0404
Smallest selling unit: 5 piece
5piece
piece

Item no. 7218172
Joint cover, duct width 40 mmType
PLM SV 0404 FS
Smallest selling unit: 1 piece
1piece
piece

Item no. 7218158
Foam seal, duct height 40 mmType
PLM CO 0410
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Dimension B
Dimension H
Colour
Item no.
PLM D 0404 FS
2000
40
44
zinc
7218000
PLM D 0404 FS
Item no.
7218000
Length
2000
Dimension B
40
Dimension H
44
Colour
zinc

