Identification plate
Type IP PYL DE
Item no. 7214740
EAN 4012197399986



Item no. / Type
Smallest selling unit: 10 piece
10piece
piece
Description
Self-adhesive identification plate for the labelling of a fire-resistant installation cable according to the classification to EN13501-2.
Technical data
Dimensions
| Length | 250 mm |
|---|---|
| Width | 43 mm |
Technical data
| Language | German |
|---|---|
| With warning/information symbol | no |
| With warning/information text | yes |
| Fastening, self-adhesive | yes |
| Phosphorescent | no |
| ROHS-conformant | yes |
| Dimension | 250x43 |
| Material | Polyvinylchloride |
| Colour | White |
Environmental Data
0,0007 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0007 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0007 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
IP PYL DE
7214740
IP PYL EN
7214741
IP PYL DE
Item no.
7214740
IP PYL EN
Item no.
7214741
