Joint connector, duct height 44 mm
Type PLM SI 0404
Item no. 7218027
EAN 4012197304966



Item no. / Type
7218027 / PLM SI 0404
Smallest selling unit: 5 piece
5piece
piece
Description
Joint connector for toolless mounting of the PYROLINE® Rapid PLM installation duct. To create a fire-resistant joint connector, the foam seal for a 40 mm duct height must be used in addition.
Technical data
Technical data
| Type of accessory | Miscellaneous |
|---|---|
| ROHS-conformant | yes |
| Dimension | 54x39x5 |
| Surface | Bright |
| Material | Stainless steel 1.4310 |
| Colour | stainless steel |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
0,1092 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1092 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1092 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
PLM SI 0404
7218027
PLM SI 0404
Item no.
7218027
