Height-adjustable heavy-duty cassette, blank, RKNSL, nominal size 9, stainless steel
Type RKN3 9 V SL1 16
Item no. 7408932
EAN 4012197278274



Item no. / Type
Floor height, min.
Floor height, max.
Floor covering thickness
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
"Blank" height-adjustable cassette of nominal size 9 for the creation of an inspection opening. Installation in duct systems, raised and cavity floors in interior dry or wet-care floors. Load class 1 to 10 kN. Only suitable for smooth floor coverings.
For the installation of three UT4 universal supports for nine single devices with support ring/support clamp or 12 Modul 45® devices. 3 APMT5 cover plates can be installed.
For the installation of three UT4 universal supports for nine single devices with support ring/support clamp or 12 Modul 45® devices. 3 APMT5 cover plates can be installed.
Technical data
Dimensions
| Length | 243 mm |
|---|---|
| Width | 243 mm |
| Height | 105 mm |
| Dimension h | 105 mm |
Technical data
| Floor height, min. | 105 mm |
|---|---|
| Floor height, max. | 150 mm |
| Floor covering thickness | 16 mm |
| Height-adjustment range, min. | 105 mm |
| Height-adjustment range, max. | 150 mm |
| Number of installable devices | 0 |
| Decouplable | no |
| Length of installation dimensions | 244 mm |
| Wide installation dimensions | 244 mm |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Installation depth | 105 mm |
| Cable outlet version | No cable outlet |
| Number of cable outlets | 0 |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Heavy load class | 10 kN (OBO SL1) |
| Installation system type | UT4 |
| Heavy-duty version | yes |
| Nominal size for device installation units | 9 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Protection rating (IP) when used | IP00 |
| Protection rating (IP) when unused | IP55 |
| Number of universal supports | 3 x UT4 |
| Floor cut-out / Mounting opening | 244x244 |
| Cover version | Square |
| ROHS-conformant | Exempt |
| Dimension | 243x243x100 |
| Material | Stainless steel |
| Product series | RKN |
Environmental Data
23,0247 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 23,0247 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 23,0247 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
SK RK9
7404372
Smallest selling unit: 1 piece
1piece
piece
DUG 350 9SL
7401410
Smallest selling unit: 1 piece
1piece
piece
Type
SK RK9
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor height, max.
Floor covering thickness
Nominal size for device installation units
Dimension h
Protection rating (IP) when unused
Item no.
RKN3 9 V SL1 16
105
150
16
9
105
IP55
7408932
RKN3 9 V SL1 21
110
155
21
9
110
IP55
7408934
Floor height, min.
Floor height, max.
Floor covering thickness
Dimension h
RKN3 9 V SL1 16
Item no.
7408932
Floor height, min.
105
Floor height, max.
150
Floor covering thickness
16
Nominal size for device installation units
9
Dimension h
105
Protection rating (IP) when unused
IP55
RKN3 9 V SL1 21
Item no.
7408934
Floor height, min.
110
Floor height, max.
155
Floor covering thickness
21
Nominal size for device installation units
9
Dimension h
110
Protection rating (IP) when unused
IP55




