Height-adjustable cassette with cord outlet, RKSN, stainless steel
Type RKSN2 9 VS 20
Item no. 7409218
EAN 4012195867227



Item no. / Type
Floor height, min.
Floor height, max.
Floor covering thickness
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette of nominal size 9 with cord outlet for installation of accessories in dry-care floors for indoor use .
For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45® devices.
Height-adjustable square cassette, 3-compartment, with cord outlet of nominal size 9 for the installation of accessories. Cassette suitable for the use in trunking systems, raised and cavity floors in dry- and wet-cleanded floors in indoor areas. Suitable only for smooth floor coverings. Three cover plates APMT5 can be installed.
For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45® devices.
Height-adjustable square cassette, 3-compartment, with cord outlet of nominal size 9 for the installation of accessories. Cassette suitable for the use in trunking systems, raised and cavity floors in dry- and wet-cleanded floors in indoor areas. Suitable only for smooth floor coverings. Three cover plates APMT5 can be installed.
Technical data
Dimensions
| Length | 243 mm |
|---|---|
| Width | 243 mm |
| Dimension h | 105 mm |
Technical data
| Floor height, min. | 105 mm |
|---|---|
| Floor height, max. | 150 mm |
| Floor covering thickness | 20 mm |
| Height-adjustment range, min. | 105 mm |
| Height-adjustment range, max. | 150 mm |
| Number of installable devices | 12 |
| Decouplable | no |
| Length of installation dimensions | 244 mm |
| Wide installation dimensions | 244 mm |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Number of mounting boxes | 3 |
| Installation depth | 105 mm |
| Cable outlet version | Swivellable cord outlet |
| Number of cable outlets | 1 |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK10 |
| Installation system type | UT4 |
| Heavy-duty version | no |
| Nominal size for device installation units | 9 |
| Approvals | VDE |
| Nominal size | 350 mm |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Square |
| ROHS-conformant | Exempt |
| Dimension | 243x243mm |
| Material | Stainless steel 1.4301 |
| Product series | RKSN |
Environmental Data
20,7553 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 20,7553 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 20,7553 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
UT4 45 4
7408727
Smallest selling unit: 1 piece
1piece
piece
MTU 3
7407840
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400513
Mounting lid 350, nominal size 9Type
DUG 350-3 9
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor height, max.
Floor covering thickness
Cable outlet version
Nominal size for device installation units
Dimension h
Item no.
RKSN2 9 VS 20
105
150
20
Swivellable cord outlet
9
105
7409218
RKSN2 9 VS 25
110
155
25
Swivellable cord outlet
9
110
7409220
Floor height, min.
Floor height, max.
Floor covering thickness
Dimension h
RKSN2 9 VS 20
Item no.
7409218
Floor height, min.
105
Floor height, max.
150
Floor covering thickness
20
Cable outlet version
Swivellable cord outlet
Nominal size for device installation units
9
Dimension h
105
RKSN2 9 VS 25
Item no.
7409220
Floor height, min.
110
Floor height, max.
155
Floor covering thickness
25
Cable outlet version
Swivellable cord outlet
Nominal size for device installation units
9
Dimension h
110




