Height-adjustable cassette for tube body, RKFRNUZD3, stainless steel
Type RKFRN2UZD R7VS25
Item no. 7409448
EAN 4012195869634



Item no. / Type
7409448 / RKFRN2UZD R7VS25
Floor height, min.
94 mm
Floor covering thickness
25 mm
Nominal size for device installation units
R7
Dimension h
94 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette, decoupled from the floor, of nominal size R7, for tube bodies, for the installation of accessories in dry or wet-cleaned floors for indoor use, for mounting in underfloor boxes UZD350, either in conjunction with a mounting lid DUG...R7 or UZD350. Mounting takes place using height adjustment brackets (order separately) in the aluminium frame profile of the underfloor boxes.
Height-adjustable cassette for cord outlet, 3-compartment. Two APMT2 cover plates and one APMT5 can be installed. For the installation of two UT3 and one UT4 universal support for seven single accessories with support ring/support clamp or 10 Modul 45 devices. The tube body is not contained in the scope of delivery.
Height-adjustable cassette for cord outlet, 3-compartment. Two APMT2 cover plates and one APMT5 can be installed. For the installation of two UT3 and one UT4 universal support for seven single accessories with support ring/support clamp or 10 Modul 45 devices. The tube body is not contained in the scope of delivery.
Technical data
Dimensions
| Length | 274 mm |
|---|---|
| Width | 274 mm |
| Height | 94 mm |
| Dimension h | 94 mm |
Technical data
| Floor height, min. | 94 mm |
|---|---|
| Floor covering thickness | 25 mm |
| Number of installable devices | 10 |
| Decouplable | yes |
| Installation diameter | 275 |
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Floor care | Wet |
| Installation depth | 104 mm |
| Cable outlet version | Lowerable tube body |
| Number of cable outlets | 1 |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK10 |
| Installation system type | UT3 / UT4 |
| Heavy-duty version | no |
| Nominal size for device installation units | R7 |
| Approvals | VDE |
| Minimum installation depth E1 | 105 mm |
| Minimum installation depth E2 | 155 mm |
| Space for F1 connector | 30 mm |
| Space for F2 connector | 90 mm |
| Standard | EN 50085-2-2 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP44 |
| Number of universal supports | 2 x UT3, 1 x UT4 |
| Modul 45 device installation | 10th |
| Standard device installation | 7 |
| Floor cut-out / Mounting opening | Ø 275 |
| Internal dimensions, lid | 130x182 |
| Application when used | 6.101.3 Wet care |
| Application when unused | 6.101.2 Wet care |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 3,000 N |
| Cover version | Round |
| ROHS-conformant | yes |
| Dimension | Ø275mm |
| Material | Stainless steel 1.4301 |
| Product series | RKFR |
Environmental Data
16,3346 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 16,3346 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 16,3346 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
NW 350 RK
7410556
Smallest selling unit: 1 piece
1piece
piece
TUK2 GV
7428140
Smallest selling unit: 1 piece
1piece
piece
UT3 45 3
7408723
Smallest selling unit: 1 piece
1piece
piece
MTU 2
7407836
Smallest selling unit: 1 piece
1piece
piece
Type
NW 350 RK
Smallest selling unit: 1 piece
1piece
piece

Type
TUK2 GV
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400533
Mounting lid 350, nominal size R7Type
DUG 350-3 R7
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor covering thickness
Nominal size for device installation units
Dimension h
Item no.
RKFRN2UZD R7VS25
94
25
R7
94
7409448
RKFRN2UZD R7VS25
Item no.
7409448
Floor height, min.
94
Floor covering thickness
25
Nominal size for device installation units
R7
Dimension h
94



