Height-adjustable cassette for tube body, RKFRNUZD3, stainless steel
Type RKFRN2UZD R4VS25
Item no. 7409444
EAN 4012195869580



Item no. / Type
7409444 / RKFRN2UZD R4VS25
Floor height, min.
94 mm
Floor covering thickness
25 mm
Nominal size for device installation units
R4
Dimension h
94 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette, decoupled from the floor, of nominal size R4, for tube bodies, for the installation of accessories in dry or wet-cleaned floors for indoor use, for mounting in underfloor boxes UZD250 or UZD350, either in conjunction with a mounting lid DUG..R4 or in UZD250 or UZD350. Mounting takes place using height adjustment brackets (order separately) in the aluminium frame profile of the underfloor boxes.
Height-adjustable cassette for tube body, 2-compartment. 2 APMT2 cover plates can be installed. For the installation of two UT3 universal supports for four single accessories with support ring/support clamp or six Modul 45 devices. The tube body is not contained in the scope of delivery.
Height-adjustable cassette for tube body, 2-compartment. 2 APMT2 cover plates can be installed. For the installation of two UT3 universal supports for four single accessories with support ring/support clamp or six Modul 45 devices. The tube body is not contained in the scope of delivery.
Technical data
Dimensions
| Length | 214 mm |
|---|---|
| Width | 214 mm |
| Height | 94 mm |
| Dimension h | 94 mm |
Technical data
| Floor height, min. | 94 mm |
|---|---|
| Floor covering thickness | 25 mm |
| Number of installable devices | 6 |
| Decouplable | yes |
| Installation diameter | 215 |
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Floor care | Wet |
| Installation depth | 104 mm |
| Cable outlet version | Lowerable tube body |
| Number of cable outlets | 1 |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK10 |
| Installation system type | UT3 |
| Heavy-duty version | no |
| Nominal size for device installation units | R4 |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP44 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 3,000 N |
| Cover version | Round |
| ROHS-conformant | yes |
| Dimension | Ø215mm |
| Material | Stainless steel 1.4301 |
| Product series | RKFR |
Environmental Data
11,9645 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 11,9645 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 11,9645 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
NW 350 RK
7410556
Smallest selling unit: 1 piece
1piece
piece
TUK2 GV
7428140
Smallest selling unit: 1 piece
1piece
piece
UT3 45 3
7408723
Smallest selling unit: 1 piece
1piece
piece
MTU 2
7407836
Smallest selling unit: 1 piece
1piece
piece
Type
NW 350 RK
Smallest selling unit: 1 piece
1piece
piece

Type
TUK2 GV
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400517
Mounting lid 350, nominal size R4Type
DUG 350-3 R4
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor covering thickness
Nominal size for device installation units
Dimension h
Item no.
RKFRN2UZD R4VS25
94
25
R4
94
7409444
RKFRN2UZD R4VS25
Item no.
7409444
Floor height, min.
94
Floor covering thickness
25
Nominal size for device installation units
R4
Dimension h
94



