Height-adjustable cassette for inspection opening, RKNUZD3, stainless steel
Type RKN2 UZD3 9VS20
Item no. 7409066
EAN 4012195868088



Item no. / Type
Floor height, min.
Floor covering thickness
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable "blank" cassette, decoupled from the floor, for the creation of an inspection opening of nominal size 9 in dry or wet-cleaned floors for indoor use, for mounting in underfloor boxes UZD250 or UZD350, either in conjunction with a blanking lid DUG../9 or in UGD250-3/9 or UGD350-3/9. Mounting takes place using levelling profiles (order separately) in the aluminium frame profile of the underfloor boxes. Only suitable for smooth floor coverings.
Height-adjustable cassette as a blind cassette, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45 devices.
Height-adjustable cassette, decoupled from the floor, blank, of nominal size 9, to create an inspection opening in dry- or wet-cleaned floors in indoor ares, for mounting in underfloor boxes UZD250 or UZD350, in connection with a mounting cover DUG../9. Mounting takes place using height-adjustment brackets (order separately) in the aluminium frame profile of the underfloor boxes. Only suitable for smooth floor coverings.
Height-adjustable cassette as a blind cassette, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45 devices.
Height-adjustable cassette, decoupled from the floor, blank, of nominal size 9, to create an inspection opening in dry- or wet-cleaned floors in indoor ares, for mounting in underfloor boxes UZD250 or UZD350, in connection with a mounting cover DUG../9. Mounting takes place using height-adjustment brackets (order separately) in the aluminium frame profile of the underfloor boxes. Only suitable for smooth floor coverings.
Technical data
Dimensions
| Length | 243 mm |
|---|---|
| Width | 243 mm |
| Height | 90 mm |
| Dimension h | 90 mm |
Technical data
| Floor height, min. | 105 mm |
|---|---|
| Floor covering thickness | 20 mm |
| Number of installable devices | 0 |
| Decouplable | yes |
| Length of installation dimensions | 244 mm |
| Wide installation dimensions | 244 mm |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Installation depth | 105 mm |
| Cable outlet version | No cable outlet |
| Number of cable outlets | 0 |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Installation system type | UT4 |
| Heavy-duty version | no |
| Nominal size for device installation units | 9 |
| Approvals | VDE |
| Protection rating (IP) when used | IP00 |
| Protection rating (IP) when unused | IP44 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 3,000 N |
| Cover version | Square |
| ROHS-conformant | yes |
| Dimension | 243x243mm |
| Material | Stainless steel 1.4301 |
| Product series | RKN |
Environmental Data
19,1972 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 19,1972 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 19,1972 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
NW 350-3 QK
7410544
Smallest selling unit: 1 piece
1piece
piece
DUG RK UAN 9
7428547
Smallest selling unit: 1 piece
1piece
piece
Type
NW 350-3 QK
Smallest selling unit: 1 piece
1piece
piece
Type
DUG RK UAN 9
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400513
Mounting lid 350, nominal size 9Type
DUG 350-3 9
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor covering thickness
Nominal size for device installation units
Dimension h
Item no.
RKN2 UZD3 9VS20
105
20
9
90
7409066
RKN2 UZD3 9VS25
110
25
9
95
7409068
Floor height, min.
Floor covering thickness
Dimension h
RKN2 UZD3 9VS20
Item no.
7409066
Floor height, min.
105
Floor covering thickness
20
Nominal size for device installation units
9
Dimension h
90
RKN2 UZD3 9VS25
Item no.
7409068
Floor height, min.
110
Floor covering thickness
25
Nominal size for device installation units
9
Dimension h
95


