Mounting lid for height-adjustable cassette of nominal size 9 in system bases
Type DUG RK UAN 9
Item no. 7428547
EAN 4012195415565



Item no. / Type
7428547 / DUG RK UAN 9
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting lid for the installation of height-adjustable cassettes of nominal size 9 in system floors.
Technical data
Dimensions
| Length | 325 mm |
|---|---|
| Width | 325 mm |
Technical data
| Cut-out dimensions | 248x248 mm |
|---|---|
| Heavy-duty version | no |
| Nominal size for device installation units | 9 |
| ROHS-conformant | yes |
| Dimension | 325x325x34 |
| Surface | Hot galvanised |
| Material | Steel |
Environmental Data
4,6932 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 4,6932 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,6932 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DUG RK UAN 9
7428547
DUG RK UAN 9
Item no.
7428547

