Heavy mesh cable tray SGR 155 G
Type SGR 155 450 G
Item no. 6003684
EAN 4012195380160




Item no. / Type
Length
Width
Height
Usable cross-section
Wire diameter
Smallest selling unit: 3 m
3m
m
Description
Mesh cable tray made of spot-welded steel wire of side height 155 mm.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
Magnetic shield insulation without cover 15 dB, with cover 25 dB.
The grid width is 50 x 100 mm.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 450 mm |
| Height | 155 mm |
| Dimension B | 450 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 663 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 66300 mm² |
| Integrated partition | Without |
| Screwless connector | no |
| Profile shape | U-shaped |
| ROHS-conformant | yes |
| Wire diameter | 6 mm |
| Dimension | 155x450x3000 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
Loads
| Support spacing 1.0 m | 4,1 kN/m |
|---|---|
| Support spacing 1.5 m | 2,5 kN/m |
| Support spacing 2.0 m | 1,6 kN/m |
| Support spacing 2.5 m | 1,15 kN/m |
| Support spacing 3.0 m | 0,95 kN/m |
| Support spacing 3.5 m | 0,83 kN/m |
| Support spacing 4.0 m | 0,6 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
9,9668 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 9,9668 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 9,9668 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Usable cross-section
Wire diameter
Item no.
SGR 155 300 G
3000
300
155
no
438
6
6003681
SGR 155 450 G
3000
450
155
no
663
6
6003684
SGR 155 500 G
3000
500
155
no
738
6
6003685
SGR 155 600 G
3000
600
155
no
888
6
6003687
Width
Usable cross-section
SGR 155 300 G
Item no.
6003681
Length
3000
Width
300
Height
155
Maintain electrical functions
no
Usable cross-section
438
Wire diameter
6
SGR 155 450 G
Item no.
6003684
Length
3000
Width
450
Height
155
Maintain electrical functions
no
Usable cross-section
663
Wire diameter
6
SGR 155 500 G
Item no.
6003685
Length
3000
Width
500
Height
155
Maintain electrical functions
no
Usable cross-section
738
Wire diameter
6
SGR 155 600 G
Item no.
6003687
Length
3000
Width
600
Height
155
Maintain electrical functions
no
Usable cross-section
888
Wire diameter
6







