Heavy-duty vertical cable ladder SLM 50, 3 m C40
Type SLM 50 C40 7 FT
Item no. 6010512
EAN 4012196168798



Item no. / Type
Width
Rail thickness
Smallest selling unit: 3 m
3m
m
Description
The vertical ladder with a 50 mm side height is shipped in an unmounted state and must be screwed together on the construction site.
The appropriate clamp clip for the C profile rung is type 2056U.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 700 mm |
| Height | 50 mm |
| Dimension B | 700 mm |
| Rung slot dimension | 18,00 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Rustproof steel, pickled | no |
| Rung distance | 600 mm |
| Version of the rungs | Profile unperforated |
| ROHS-conformant | yes |
| Rail thickness | 2,5 mm |
| Dimension | 700x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | SLM Series |
Environmental Data
15,1115 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 15,1115 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 15,1115 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
MS4022P0192FT
6007201
Smallest selling unit: 1 piece
1piece
piece

Item no. 6007201
MS4022 mounting rail, heavy-duty, slot 18 mm, FTType
MS4022P0192FT
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
SLM 50 C40 2 FT
200
2,5
6010466
SLM 50 C40 3 FT
300
2,5
6010474
SLM 50 C40 4 FT
400
2,5
6010482
SLM 50 C40 5 FT
500
2,5
6010490
SLM 50 C40 6 FT
600
2,5
6010504
SLM 50 C40 7 FT
700
2,5
6010512
SLM 50 C40 8 FT
800
2,5
6010520
SLM 50 C40 9 FT
900
2,5
6010539
SLM 50 C40 10 FT
1000
2,5
6010547
SLM 50 C40 11 FT
1100
2,5
6010555
SLM 50 C40 12 FT
1200
2,5
6010563
Width
SLM 50 C40 2 FT
Item no.
6010466
Width
200
Rail thickness
2,5
SLM 50 C40 3 FT
Item no.
6010474
Width
300
Rail thickness
2,5
SLM 50 C40 4 FT
Item no.
6010482
Width
400
Rail thickness
2,5
SLM 50 C40 5 FT
Item no.
6010490
Width
500
Rail thickness
2,5
SLM 50 C40 6 FT
Item no.
6010504
Width
600
Rail thickness
2,5
SLM 50 C40 7 FT
Item no.
6010512
Width
700
Rail thickness
2,5
SLM 50 C40 8 FT
Item no.
6010520
Width
800
Rail thickness
2,5
SLM 50 C40 9 FT
Item no.
6010539
Width
900
Rail thickness
2,5
SLM 50 C40 10 FT
Item no.
6010547
Width
1000
Rail thickness
2,5
SLM 50 C40 11 FT
Item no.
6010555
Width
1100
Rail thickness
2,5
SLM 50 C40 12 FT
Item no.
6010563
Width
1200
Rail thickness
2,5





