End cap MS4022
Type MS4022 SK
|Item no. 1124555
|EAN 4012195785316



Item no. / Type
1124555 / MS4022 SK
Version for
End cap
Smallest selling unit: 25 piece
25piece
piece
Description
End caps for profile rail, type MS4022.
Technical data
Dimensions
| Length | 27 mm |
|---|---|
| Width | 44,4 mm |
| Height | 18 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Suitable for profile shapes | C profile |
| Version for | End cap |
| ROHS-conformant | yes |
| Dimension | 45x18mm |
| Material | Polyethylene |
| Colour | Pastel orange; RAL 2003 |
| Product series | Rail system |
Environmental Data
0,0253 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0253 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0253 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Version for
Item no.
MS4022 SK
End cap
1124555
MS4022 SK
Item no.
1124555
Version for
End cap

