GES9-3B service outlet with handle clamp
Type GES9-3B U 7011
Item no. 7405077
EAN 4012196460496




Item no. / Type
Floor covering thickness
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet with handle clamp for up to 12 individual Modul 45 devices in 3 UT4 universal supports, use in trunking systems and system floors for indoor use.
Floor covering recess in the hinged cover pre-adjusted to 5 mm, if necessary adjustable to 10 mm.
Service outlet with handle clamp, 3-compartment, for the installation of MT9 mounting support. Three type APMT5 cover plates can be installed. Floor covering recess in the hinged cover pre-adjusted to 5 mm, if necessary adjustable to 10 mm.
Floor covering recess in the hinged cover pre-adjusted to 5 mm, if necessary adjustable to 10 mm.
Service outlet with handle clamp, 3-compartment, for the installation of MT9 mounting support. Three type APMT5 cover plates can be installed. Floor covering recess in the hinged cover pre-adjusted to 5 mm, if necessary adjustable to 10 mm.
Up to 9 installation devices with 50 mm central plate can be inserted.
Technical data
Dimensions
| Length | 264 mm |
|---|---|
| Width | 264 mm |
| Height | 67 mm |
Technical data
| Floor height, min. | 73 mm |
|---|---|
| Floor covering thickness | 5 mm |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Number of installable devices | 12 |
| Seal installation option | no |
| Length of installation dimensions | 244 mm |
| Wide installation dimensions | 244 mm |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Frame version | Carpet protection frame |
| Number of mounting boxes | 3 |
| Suitable for wet care | no |
| Installation depth | 73 mm |
| With floor covering recess | yes |
| Floor covering protection frame | yes |
| Cable outlet version | Swivellable cord outlet |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK08 |
| Installation system type | UT4 |
| Heavy-duty version | no |
| Nominal size for device installation units | 9 |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Square |
| Opening mechanism | Handle |
| ROHS-conformant | Exempt |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 76 mm |
| Dimension | 264x264x67 |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Floor covering thickness max. | 10 mm |
| Product series | GES |
Environmental Data
6,2179 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 6,2179 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,2179 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
MTU 3
7407840
Smallest selling unit: 1 piece
1piece
piece
UT4 45 4
7408727
Smallest selling unit: 1 piece
1piece
piece

Item no. 7407788
Support plate 2 x type C for mounting supportType
MTM 2C
Smallest selling unit: 1 piece
1piece
piece
Type
MTU 3
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Floor covering thickness
Nominal size for device installation units
Opening mechanism
Colour
Item no.
GES9-3B U 7011
5
9
Handle
Iron grey; RAL 7011
7405077
GES9-3B U 9011
5
9
Handle
Graphite black; RAL 9011
7405079
GES9-3B U 1019
5
9
Handle
Grey-beige; RAL 1019
7405081
Colour
GES9-3B U 7011
Item no.
7405077
Floor covering thickness
5
Nominal size for device installation units
9
Opening mechanism
Handle
Colour
Iron grey; RAL 7011
GES9-3B U 9011
Item no.
7405079
Floor covering thickness
5
Nominal size for device installation units
9
Opening mechanism
Handle
Colour
Graphite black; RAL 9011
GES9-3B U 1019
Item no.
7405081
Floor covering thickness
5
Nominal size for device installation units
9
Opening mechanism
Handle
Colour
Grey-beige; RAL 1019




