GES6M-2 service outlet with handle clamp
Type GES6M-2 10U
Item no. 7405299
EAN 4012196028733



Item no. / Type
7405299 / GES6M-2 10U
Floor covering thickness
5 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet with handle clamp for up to 9 individual Modul 45 devices in 3 UT3 universal supports, use in trunking systems and system floors for indoor use.
Locking ladder made of galvanised sheet steel. The floor covering thickness is set to 5 mm, adjustable to 10 mm if necessary.
Service outlet with handle clamp, 3-compartment, for the installation of MT6 mounting support. Three type APMT2 cover plates can be installed.
Locking ladder made of galvanised sheet steel. The floor covering thickness is set to 5 mm, adjustable to 10 mm if necessary.
Service outlet with handle clamp, 3-compartment, for the installation of MT6 mounting support. Three type APMT2 cover plates can be installed.
Up to 6 installation devices with 50 mm central plate can be inserted.
Technical data
Dimensions
| Length | 220,5 mm |
|---|---|
| Width | 274 mm |
Technical data
| Floor height, min. | 78 mm |
|---|---|
| Floor covering thickness | 5 mm |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Number of installable devices | 9 |
| Seal installation option | no |
| Length of installation dimensions | 200 mm |
| Wide installation dimensions | 253 mm |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Frame version | Carpet protection frame |
| Number of mounting boxes | 3 |
| Suitable for wet care | no |
| Installation depth | 78 mm |
| With floor covering recess | yes |
| Floor covering protection frame | yes |
| Cable outlet version | Swivellable cord outlet |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK10 |
| Installation system type | MT3 / GB2 |
| Heavy-duty version | no |
| Nominal size for device installation units | 6 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Rectangular |
| Opening mechanism | Handle |
| ROHS-conformant | yes |
| Clamping range D, min. | 3 mm |
| Clamping range D, max. | 61 mm |
| Dimension | 274x221x70 |
| Material | Stainless steel 1.4301 |
| Floor covering thickness max. | 10 mm |
| Product series | GES |
Environmental Data
18,9807 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 18,9807 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 18,9807 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
MTU 2
7407836
Smallest selling unit: 1 piece
1piece
piece
UT3 45 3
7408723
Smallest selling unit: 1 piece
1piece
piece

Item no. 7407788
Support plate 2 x type C for mounting supportType
MTM 2C
Smallest selling unit: 1 piece
1piece
piece
Type
MTU 2
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Floor covering thickness
Item no.
GES6M-2 10U
5
7405299
GES6M-2 10U
Item no.
7405299
Floor covering thickness
5




