G mesh cable tray Magic® 75 FT
Type G-GRM 75 50 FT
Item no. 6005523
EAN 4012195686408




Item no. / Type
6005523 / G-GRM 75 50 FT
Length
3000 mm
Width
50 mm
Height
75 mm
Maintain electrical functions
yes
Usable cross-section
22 cm²
Wire diameter
3,9 mm
Smallest selling unit: 3 m
3m
m
Description
G-shaped mesh cable tray made of spot-welded steel wire with different side heights and widths.
Direct wall or ceiling mounting possible. Load capacity details regarding the different mounting methods are available upon request.
Magnetic shield insulation 15 dB.
Direct wall or ceiling mounting possible. Load capacity details regarding the different mounting methods are available upon request.
Magnetic shield insulation 15 dB.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 50 mm |
| Height | 75 mm |
| Dimension A | 53 mm |
| Dimension B | 53 mm |
| Dimension H | 73 mm |
| Dimension C | 38 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 22 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 2200 mm² |
| Integrated partition | Without |
| Screwless connector | yes |
| Profile shape | G-shaped |
| ROHS-conformant | yes |
| Wire diameter | 3,9 mm |
| Dimension | 75x50x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Click fastening |
| Product series | G-GRM Series |
Environmental Data
1,768 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,768 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,768 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6017160
Wall clamp and central hanger FTType
WB GR FT
Smallest selling unit: 20 piece
20piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Instructions and Aid (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Usable cross-section
Wire diameter
Item no.
G-GRM 75 50 FT
3000
50
75
yes
22
3,9
6005523
G-GRM 75 50 FT
Item no.
6005523
Length
3000
Width
50
Height
75
Maintain electrical functions
yes
Usable cross-section
22
Wire diameter
3,9




