Joint connector FT
Type GSV 34 FT
Item no. 6016634
EAN 4012196013159



Item no. / Type
6016634 / GSV 34 FT
Width
29 mm
Height
24 mm
Surface
Hot-dip galvanised
Material
Steel
Smallest selling unit: 20 piece
20piece
piece
Description
Screwed version of joint connector for mesh cable trays.
Figure: Positioning and quantity of mesh cable tray connectors.
50–150 mm = 2 units
200–300 mm = 3 units
400–450 mm = 4 units
500–600 mm = 5 units
Figure: Positioning and quantity of mesh cable tray connectors.
50–150 mm = 2 units
200–300 mm = 3 units
400–450 mm = 4 units
500–600 mm = 5 units
Including FRS M6 x 20 bolt with flange nut.
Technical data
Dimensions
| Length | 34 mm |
|---|---|
| Width | 29 mm |
| Height | 24 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 34 x 27,5 |
| Suitable for mesh cable tray wire, min. | 3,9 mm |
| Suitable for mesh cable tray wire, max. | 4,9 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,1005 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1005 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1005 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Height
Surface
Material
Item no.
GSV 34 FT
29
24
Hot-dip galvanised
Steel
6016634
GSV 34 FT
Item no.
6016634
Width
29
Height
24
Surface
Hot-dip galvanised
Material
Steel

