Wall clamp and central hanger FT
Type WB GR FT
Item no. 6017160
EAN 4012196561254



Item no. / Type
6017160 / WB GR FT
Smallest selling unit: 20 piece
20piece
piece
Description
Fastening component for direct mounting of mesh cable trays to the wall and floor. Can be screwed or riveted on.
Technical data
Dimensions
| Length | 47 mm |
|---|---|
| Width | 32 mm |
| Height | 9 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| With screw accessories | no |
| Hole diameter | 5 mm |
| Dimension | 47x32x9 |
| Version for | For wire thickness 3.9 mm |
| ROHS-conformant | yes |
| Dimension | 47x32x9 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0843 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0843 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0843 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
WB GR FT
6017160
WB GR FT
Item no.
6017160



