Friction coefficient meter
Type MG RBKOEFF
|Item no. 5901990
|EAN 4012197437213



Item no. / Type
5901990 / MG RBKOEFF
Smallest selling unit: 1 piece
1piece
piece
Description
Friction coefficient meter for determining the friction coefficient µ on flat roofs with plastic or bitumen waterproofing.
Technical data
Dimensions
| Length | 350 mm |
|---|---|
| Width | 290 mm |
| Height | 130 mm |
Technical data
| Dimension | 350x290x130 |
|---|---|
| Material | Aluminium |
| Colour | aluminium |
| Measurement Range min. (Friction Value) | 0 µ |
| Measurement Range max. (Friction Value) | 1 µ |
| Scale Step Size | 10 g |
Environmental Data
0,5289 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5289 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5289 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MG RBKOEFF
5901990
MG RBKOEFF
Item no.
5901990

