Frame cassette for tube body, RKF, nominal size 350-3, stainless steel
Type RKF3 V3 30
Item no. 7409420
EAN 4012195869443



Item no. / Type
Floor covering thickness
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
Frame cassette for tube body, for UZD350-3, for the installation of accessories in dry or wet-cleaned floors in interior areas. The tube body is not contained in the scope of delivery.
Technical data
Dimensions
| Dimension A | 424 mm |
|---|---|
| Dimension B | 388 mm |
| Dimension C | 382 mm |
| Dimension h | 30 mm |
Technical data
| Floor covering thickness | 28 mm |
|---|---|
| Floor care | Wet |
| Cable outlet version | Lowerable tube body |
| Number of cable outlets | 1 |
| Device support to accept mounting boxes | no |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP44 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 3,000 N |
| ROHS-conformant | yes |
| Dimension | 383x383x30 |
| Material | Stainless steel 1.4301 |
| Product series | RKF |
Environmental Data
37,9042 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 37,9042 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 37,9042 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
TUK2 GV
7428140
Smallest selling unit: 1 piece
1piece
piece
TUK2 V
7428141
Smallest selling unit: 1 piece
1piece
piece
TUK2 G4
7428142
Smallest selling unit: 1 piece
1piece
piece

Type
TUK2 GV
Smallest selling unit: 1 piece
1piece
piece

Type
TUK2 V
Smallest selling unit: 1 piece
1piece
piece

Type
TUK2 G4
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Floor covering thickness
Dimension h
Item no.
RKF3 V3 10
8
10
7409412
RKF3 V3 15
13
15
7409414
RKF3 V3 20
18
20
7409416
RKF3 V3 25
23
25
7409418
RKF3 V3 30
28
30
7409420
Floor covering thickness
Dimension h
RKF3 V3 10
Item no.
7409412
Floor covering thickness
8
Dimension h
10
RKF3 V3 15
Item no.
7409414
Floor covering thickness
13
Dimension h
15
RKF3 V3 20
Item no.
7409416
Floor covering thickness
18
Dimension h
20
RKF3 V3 25
Item no.
7409418
Floor covering thickness
23
Dimension h
25
RKF3 V3 30
Item no.
7409420
Floor covering thickness
28
Dimension h
30
