Flat-head screw for windbreak WSB 2200 AD
Type STS 6,3x16C A2
Item no. 5901875
EAN 4012197499792



Item no. / Type
5901875 / STS 6,3x16C A2
Length
20,6 mm
Thread length
20,6 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Self-tapping flat-head screw with hexalobular internal to fasten wind protection plates type WSB 2200 AD to the STLS AD DD long supports of the photovoltaic mounting systems for flat roofs. Matching Torx 30 key.
Technical data
Dimensions
| Length | 20,6 mm |
|---|
Technical data
| Hardened | no |
|---|---|
| Head shape | Flat head |
| Screw system | Torx |
| Self-drilling | yes |
| Thread diameter ST | 6,3 |
| ROHS-conformant | yes |
| Thread length | 20,6 mm |
| Head diameter | 12 mm |
| Dimension | 12x20,6 |
| Material | Stainless steel |
| Colour | stainless steel |
| Bit size | 30 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Thread length
Item no.
STS 6,3x16C A2
20,6
20,6
5901875
STS 6,3x16C A2
Item no.
5901875
Length
20,6
Thread length
20,6

