Fastening sleeve UniBase Glue Bit
Type UniBase Glue Bit
Item no. 5403410
EAN 4012197471057



Item no. / Type
Smallest selling unit: 16 piece
16piece
piece
Description
Fastening sleeve Bitumen for the adhesive fastening of the universal stand UniBase Glue. Can be used on flat roofs with bitumen waterproofing with a roof pitch of a maximum of 5°.
Technical data
Dimensions
| Length | 444 mm |
|---|---|
| Width | 444 mm |
| Height | 5,2 mm |
Technical data
| Thread | 0,818 |
|---|---|
| ROHS-conformant | yes |
| Accessories | yes |
| Spare part | no |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
UniBase Glue Bit
5403410
UniBase Glue FPO
5403412
UniBase Glue Bit
Item no.
5403410
UniBase Glue FPO
Item no.
5403412
