Fastening set mesh cable tray, PV mounting system, flat roof
Type BF GR
|Item no. 5901770
|EAN 4012197437169



Item no. / Type
5901770 / BF GR
Smallest selling unit: 20 piece
20piece
piece
Description
Fastening set for fastening mesh cable trays to support profiles type TPF 35 for PV mounting systems for flat roofs. Consisting of clamping piece, sliding nut and screw.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Width | 58,99 mm |
| Height | 20,4 mm |
Technical data
| Thread metric | 8 |
|---|---|
| Bolt | T40 |
| Dimension | 60x40x20 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Type of accessory Accessory/spare parts für renewable energy generation | Other |
| Suitable for a type of renewable energy generation | Photovoltaics |
Environmental Data
0,1701 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1701 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1701 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BF GR
5901770
BF GR
Item no.
5901770
