Extension unit for GES6, height 100−150 mm
Type OKA-W A 10050 6
Item no. 7424922
EAN 4012195245223




Item no. / Type
7424922 / OKA-W A 10050 6
Length
473 mm
Width
400 mm
Installation opening for flush-mount unit
Rectangular
Duct height, min.
100 mm
Trunking height, max.
150 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Ready-to-mount trunking extension unit with a device installation lid for the installation of a flush-mount unit of nominal size 6, consisting of the trunking base (floor trough with side and floor covering contact profiles), trunking lid with blank mounting opening and a flushfloor end cover. The scope of delivery contains 3 height-adjustable fixing brackets, 3 screed anchors, 1 lid butt support and 1 construction set for 90° angle.
Size of the mounting unit suitable for the installation of a rectangular installation unit of nominal size 6.
Technical data
Dimensions
| Length | 473 mm |
|---|---|
| Width | 400 mm |
| Dimension A | 400 mm |
| Dimension b | 253 mm |
| Dimension a | 201 mm |
| Dimension h | 100 mm |
Technical data
| Covers | 1 |
|---|---|
| Height-adjustment range, min. | 100 mm |
| Height-adjustment range, max. | 150 mm |
| Minimum screed height | 100 |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Installation opening for on-floor tank | no |
| Seal installation option | yes |
| Decouplable | no |
| With equipotential bonding | no |
| Removable cover | yes |
| Cover fastening, locking | no |
| Mounting opening | For service outlet |
| Mounting opening cover | yes |
| With separating retainer | no |
| Cover material thickness | 4 |
| Installation opening for flush-mount unit | Rectangular |
| Suitable for expansion joint | no |
| With overhang | yes |
| Number of mounting openings | 1 |
| With connection opening | yes |
| Suitable for flushfloor, open underfloor trunking | yes |
| Nominal size for device installation units | 6 |
| ROHS-conformant | Exempt |
| Duct height, min. | 100 mm |
| Trunking height, max. | 150 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
48,0699 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 48,0699 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 48,0699 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
GES9 55U V 7011
7405037
Smallest selling unit: 1 piece
1piece
piece
GES9 55U V 9011
7405039
Smallest selling unit: 1 piece
1piece
piece

Item no. 7405037
Service outlet, square, for screed height 55 mmType
GES9 55U V 7011
Smallest selling unit: 1 piece
1piece
piece

Item no. 7405039
Service outlet, square, for screed height 55 mmType
GES9 55U V 9011
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Length
Width
Installation opening for flush-mount unit
Duct height, min.
Trunking height, max.
Item no.
OKA-W A 10050 6
473
400
Rectangular
100
150
7424922
OKA-W A 10050 6
Item no.
7424922
Length
473
Width
400
Installation opening for flush-mount unit
Rectangular
Duct height, min.
100
Trunking height, max.
150

