End clamp with spring for PV module mounting
Type KLE F 35 A2
Item no. 5901094
EAN 4012197434427



Item no. / Type
Height
For frame height min.
Smallest selling unit: 50 piece
50piece
piece
Description
End clamp with spring for fastening photovoltaic modules on support profiles. Suitable for slot width 10 mm. Lockable fastening of the PV module with Allen key size 6.
Technical data
Dimensions
| Width | 46 mm |
|---|---|
| Height | 56 mm |
Technical data
| Adjustable | no |
|---|---|
| Depth | 56 mm |
| Dimension | 56x46x58 |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Photovoltaic connection and fastening element version | End terminal |
| For frame height min. | 35 mm |
| With module earthing | no |
| Product series | Magic PV Field, Magic PV Flat, Magic PV Pitch |
Environmental Data
0,6449 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6449 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6449 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Certificates (1)
Instructions and Aid (4)
Product images (2)
Tender specifications (1)
Variants
Type
Height
For frame height min.
Item no.
KLE F 25 A2
46
25
5901092
KLE F 30 A2
51
30
5901093
KLE F 35 A2
56
35
5901094
KLE F 40 A2
61
40
5901095
Height
For frame height min.
KLE F 25 A2
Item no.
5901092
Height
46
For frame height min.
25
KLE F 30 A2
Item no.
5901093
Height
51
For frame height min.
30
KLE F 35 A2
Item no.
5901094
Height
56
For frame height min.
35
KLE F 40 A2
Item no.
5901095
Height
61
For frame height min.
40

