Earth rod for standard applications, hot galvanised, 25 mm
Type 219 25 ST FT
Item no. 5000769
EAN 4012195111047



Item no. / Type
5000769 / 219 25 ST FT
Length
1500 mm
External diameter
25 mm
Material
Steel
Smallest selling unit: 5 piece
5piece
piece
Description
• High corrosion resistance
• Zinc support approx. 130 µm
• With peg and bore for linking together
• Round pegs with three knurls
• Conforms to the requirements according to VDE 0185-305 (IEC 62305) and DIN EN 62561-2
• Short-circuit current Ik (50 Hz), time 1 s, temp. max. 300 °C: 12.3 kA
• Zinc support approx. 130 µm
• With peg and bore for linking together
• Round pegs with three knurls
• Conforms to the requirements according to VDE 0185-305 (IEC 62305) and DIN EN 62561-2
• Short-circuit current Ik (50 Hz), time 1 s, temp. max. 300 °C: 12.3 kA
Technical data
Dimensions
| Length | 1500 mm |
|---|
Technical data
| Profile type | Round D=25 mm |
|---|---|
| External diameter | 25 mm |
| Short-circuit current (50 HZ)(1 s;≤300°C) | 12,3 kA |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Dimension | 1,5m |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
15,7568 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 15,7568 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 15,7568 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
2710 25 FT
5001226
Smallest selling unit: 5 piece
5piece
piece
2730 25 FT
5001412
Smallest selling unit: 5 piece
5piece
piece
2760 25 FT
5001668
Smallest selling unit: 5 piece
5piece
piece

Item no. 3041956
Driving spike for ST and BP earth rodType
1819 25BP
Smallest selling unit: 5 piece
5piece
piece

Item no. 3042251
Driving head for ST, BP and OMEX earth rodsType
1820 25
Smallest selling unit: 1 piece
1piece
piece

Item no. 5001226
Connection clip for earthing rod to round cables Rd 8−10Type
2710 25 FT
Smallest selling unit: 5 piece
5piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
External diameter
Material
Item no.
219 25 ST FT
1500
25
Steel
5000769
219 25 ST FT
Item no.
5000769
Length
1500
External diameter
25
Material
Steel




