Connection clamp for earth rod, universal FT
Type 2760 25 FT
Item no. 5001668
EAN 4012195372974



Item no. / Type
for earth rods
Smallest selling unit: 5 piece
5piece
piece
Description
• Suitable for attaching round conductors Rd 8-10 or flat conductors to FL 40
• With separator plate
• Installed with 2 hexagonal bolts M10 x 30 and 2 hexagonal nuts M10
• With separator plate
• Installed with 2 hexagonal bolts M10 x 30 and 2 hexagonal nuts M10
Technical data
Technical data
| Intermediate plate | yes |
|---|---|
| Earthing connection diameter | 25 mm |
| Suitable for round conductor diameters, min. | 8 mm |
| Suitable for round conductor diameters, max. | 10 mm |
| Type | Connection clip |
| Short-circuit current (50 HZ)(1 s;≤300°C) | 8,5 kA |
| ROHS-conformant | yes |
| for earth rods | 25 mm |
| Fit | Rd 8-10/FL40 mm |
| Dimension | 25mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Clamping range, min. | 8 mm |
| Clamping range, max. | 10 mm |
Dimensions
| Dimension A | 110 mm |
|---|
Environmental Data
0,7639 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7639 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7639 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for earth rods
Item no.
2760 20 FT
20
5001641
2760 25 FT
25
5001668
2760 B-20 FT
20
5001749
for earth rods
2760 20 FT
Item no.
5001641
for earth rods
20
2760 25 FT
Item no.
5001668
for earth rods
25
2760 B-20 FT
Item no.
5001749
for earth rods
20


