Driving head for ST, BP and OMEX earth rods
Type 1820 25
Item no. 3042251
EAN 4012195243199



Item no. / Type
for earth rods
Smallest selling unit: 1 piece
1piece
piece
Description
• Suitable for ST, BP and OMEX systems
• Hardened
• DIN 48852, Form SP
• Hardened
• DIN 48852, Form SP
Technical data
Technical data
| Earther diameter | 25 mm |
|---|---|
| ROHS-conformant | yes |
| for earth rods | 25 mm |
| Dimension | 25mm |
| Material | Steel |
Environmental Data
1,3216 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,3216 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,3216 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for earth rods
Item no.
1820 16-20
3042260
1820 20
20
3042200
1820 25
25
3042251
for earth rods
1820 16-20
Item no.
3042260
1820 20
Item no.
3042200
for earth rods
20
1820 25
Item no.
3042251
for earth rods
25


