Earth rod for standard applications, hot galvanised, 20 mm
Type 219 20 ST FT
Item no. 5000750
EAN 4012195814450



Item no. / Type
Length
External diameter
Smallest selling unit: 5 piece
5piece
piece
Description
• High corrosion resistance
• Zinc support approx. 130 µm
• With peg and bore for linking together
• Round pegs with two knurls
• Conforms to the requirements according to VDE 0185-305 (IEC 62305)
• Short-circuit current Ik (50 Hz), time 1 s, temp. max. 300 °C: 7.9 kA
• Zinc support approx. 130 µm
• With peg and bore for linking together
• Round pegs with two knurls
• Conforms to the requirements according to VDE 0185-305 (IEC 62305)
• Short-circuit current Ik (50 Hz), time 1 s, temp. max. 300 °C: 7.9 kA
Technical data
Dimensions
| Length | 1500 mm |
|---|
Technical data
| Profile type | Round D=20 mm |
|---|---|
| External diameter | 20 mm |
| Short-circuit current (50 HZ)(1 s;≤300°C) | 7,9 kA |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Dimension | 1,5m |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
10,1948 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,1948 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,1948 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
2710 20 FT
5001218
Smallest selling unit: 5 piece
5piece
piece
2730 20 FT
5001404
Smallest selling unit: 5 piece
5piece
piece
2760 20 FT
5001641
Smallest selling unit: 5 piece
5piece
piece

Item no. 3042200
Driving head for ST, BP and OMEX earth rodsType
1820 20
Smallest selling unit: 1 piece
1piece
piece

Item no. 5001218
Connection clip for earthing rod to round cables Rd 8−10Type
2710 20 FT
Smallest selling unit: 5 piece
5piece
piece

Item no. 5001404
Connection clamp for earth rod on flat conductor FTType
2730 20 FT
Smallest selling unit: 5 piece
5piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
External diameter
Material
Item no.
219 20 ST FT
1000
20
Steel
5000742
219 20 ST FT
1500
20
Steel
5000750
Length
219 20 ST FT
Item no.
5000742
Length
1000
External diameter
20
Material
Steel
219 20 ST FT
Item no.
5000750
Length
1500
External diameter
20
Material
Steel



