Connection clamp for earth rod on flat conductor FT
Type 2730 20 FT
Item no. 5001404
EAN 4012195372554




Item no. / Type
for earth rods
Smallest selling unit: 5 piece
5piece
piece
Description
• ST, BP, OMEX and LightEarth systems
• On flat conductors
• Including hex-head screw for attaching flat conductors
• On flat conductors
• Including hex-head screw for attaching flat conductors
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Earthing connection diameter | 20 mm |
| Type | Connection clip |
| Short-circuit current (50 HZ)(1 s;≤300°C) | 7,9 kA |
| ROHS-conformant | yes |
| for earth rods | 20 mm |
| Dimension | 20mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Dimensions
| Dimension A | 84 mm |
|---|---|
| Dimension B | 114 mm |
Environmental Data
0,8024 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8024 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8024 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for earth rods
Item no.
2730 20 FT
20
5001404
2730 25 FT
25
5001412
for earth rods
2730 20 FT
Item no.
5001404
for earth rods
20
2730 25 FT
Item no.
5001412
for earth rods
25



