Connection clip for earthing rod to round cables Rd 8−10
Type 2710 20 FT
Item no. 5001218
EAN 4012195372370




Item no. / Type
for earth rods
Smallest selling unit: 5 piece
5piece
piece
Description
• ST, BP, OMEX and LightEarth system
• On round conductor Rd 8-10
• Incl. connector, type 5001 DIN
• On round conductor Rd 8-10
• Incl. connector, type 5001 DIN
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Earthing connection diameter | 20 mm |
| Suitable for round conductor diameters, min. | 8 mm |
| Suitable for round conductor diameters, max. | 10 mm |
| Type | Connection clip |
| ROHS-conformant | yes |
| for earth rods | 20 mm |
| Fit | Rd 8-10 mm |
| Dimension | 20mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Clamping range, min. | 8 mm |
| Clamping range, max. | 10 mm |
Dimensions
| Dimension A | 84 mm |
|---|---|
| Dimension B | 114 mm |
Environmental Data
1,0069 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0069 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0069 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for earth rods
Item no.
2710 20 FT
20
5001218
2710 25 FT
25
5001226
for earth rods
2710 20 FT
Item no.
5001218
for earth rods
20
2710 25 FT
Item no.
5001226
for earth rods
25



