Distance gauge for flat roof systems
Type AASL FD
|Item no. 5901620
|EAN 4012197463205



Item no. / Type
5901620 / AASL FD
Smallest selling unit: 1 piece
1piece
piece
Description
Distance gauge as a mounting aid for PV mounting systems on flat roofs. For more exact positioning of supports on support profiles and to adjust the distances of the support profiles among each other. Flexibly adjustable telescopic rod with 4 terminals.
Technical data
Dimensions
| Length | 1570 mm |
|---|---|
| Width | 127 mm |
| Height | 67 mm |
Technical data
| Dimension | 1570x127x67 |
|---|---|
| Surface | Bright |
| Material | Aluminium |
| Cable duct, integrated | no |
| Cable duct optional | no |
| Section modulus Sx | 0 mm³ |
| Section modulus Sy | 0 mm³ |
Downloads
0 selected
Catalogues & Flyers (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
AASL FD
5901620
AASL FD
Item no.
5901620
