Device installation trunking Rapid 80, trunking width 110, trunking height 70
Type GK-70110LGR
Item no. 6274302
EAN 4012195656340




Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
GK device installation trunking, made of lead-free PVC, suitable for installing directly on the wall or on wall panels. Fastening takes place using the perforation in the trunking. The GK device installation trunking possesses a C profile on the floor to accept a plastic partition. All the switch programmes with a support ring and support clamp design as well as Modul 45 installation devices can be installed in the accessory mounting boxes of series 71GD.... The system opening is 76.5 mm. On each trunking length, a coupling pair is pre-assembled on one side. The cover must be ordered separately.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 110 mm |
| Height | 70 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Usable cross-section | 6400 mm² |
| Halogen-free | no |
| Number of insertable partitions | 1 |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | yes |
| Protection rating | IP30 |
| Symmetrical | yes |
| Rectangular shape | yes |
| Number of covers | 1 |
| Rear panel version (inner side) | Continuous C profile |
| Cover mounting type | Internal |
| Protection rating IK code | IK08 |
| Cover supplied | no |
| ROHS-conformant | yes |
| Base perforation | With base perforation |
| Cover width | 76,5 mm |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 70x110x2000 |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | Rapid 80® |
Environmental Data
2,6864 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,6864 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,6864 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
GK-E70110LGR
6274372
Smallest selling unit: 1 piece
1piece
piece

Item no. 6288610
Accessory mounting box 71GD6, singleType
71GD6
Smallest selling unit: 5 piece
5piece
piece

Item no. 6288608
Accessory mounting box 71GD7-2, doubleType
71GD7-2
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
GK-70110RW
2000
Pure white; RAL 9010
6274300
GK-70110CW
2000
Cream; RAL 9001
6274301
GK-70110LGR
2000
Light grey; RAL 7035
6274302
GK-70110GR
2000
Stone grey; RAL 7030
6274306
Colour
GK-70110RW
Item no.
6274300
Length
2000
Colour
Pure white; RAL 9010
GK-70110CW
Item no.
6274301
Length
2000
Colour
Cream; RAL 9001
GK-70110LGR
Item no.
6274302
Length
2000
Colour
Light grey; RAL 7035
GK-70110GR
Item no.
6274306
Length
2000
Colour
Stone grey; RAL 7030






