Device installation trunking Rapid 45-2, trunking width 165, trunking height 53
Type GA-53165RW
Item no. 6112600
EAN 4012196418503




Item no. / Type
Length
Smallest selling unit: 2 m
2m
m
Description
Aluminium device installation trunking complete with bottom and top part. The lower part is without base perforation.
Note:
For anodised device installation trunking and fittings made from aluminium, light colour differences caused by permitted scatter due to the material and process conditions cannot be avoided (according to DIN 17 611). 45 mm devices can be clicked in directly. When using PC/ABS hood fittings, there may be colour differences due to the different materials.
Note:
For anodised device installation trunking and fittings made from aluminium, light colour differences caused by permitted scatter due to the material and process conditions cannot be avoided (according to DIN 17 611). 45 mm devices can be clicked in directly. When using PC/ABS hood fittings, there may be colour differences due to the different materials.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 165 mm |
| Height | 53 mm |
Technical data
| Mounting perforation in base | no |
|---|---|
| Usable cross-section | 6600 mm² |
| Halogen-free | yes |
| Number of insertable partitions | 2 |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Protection rating | IP40 |
| Symmetrical | yes |
| Rectangular shape | yes |
| Number of covers | 2 |
| Cover width 2 | 45 mm |
| Rear panel version (inner side) | Continuous C profile |
| Cover mounting type | Internal |
| Protection rating IK code | IK10 |
| Cover supplied | yes |
| ROHS-conformant | yes |
| Cover width | 45 mm |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 53x165x2000 |
| Material | Aluminium |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Rapid 45® |
Environmental Data
42,929 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 42,929 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 42,929 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
GK-E53165RW
6113470
Smallest selling unit: 1 piece
1piece
piece
GA-AS53165RW
6112610
Smallest selling unit: 1 piece
1piece
piece
GK-AH53165RW
6113420
Smallest selling unit: 1 piece
1piece
piece
GA-FS53165RW
6112630
Smallest selling unit: 1 piece
1piece
piece

Item no. 6113020
Trunking connector and joint coverType
GK-KS45-1RW
Smallest selling unit: 6 piece
6piece
piece
Type
GK-E53165RW
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
GA-53165RW
2000
6112600
GA-53165EL
2000
6112603
GA-53165RW
Item no.
6112600
Length
2000
GA-53165EL
Item no.
6112603
Length
2000







