Partition GK-TW53
Type GK-TW53
Item no. 6113290
EAN 4012196419685



Item no. / Type
6113290 / GK-TW53
Length
2000 mm
Suitable for duct depth
53
Smallest selling unit: 2 m
2m
m
Description
Partition for mounting in Rapid 45-2 GK and GA device installation trunking for installing cables of different voltage levels.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 10 mm |
| Height | 38 mm |
Technical data
| Halogen-free | no |
|---|---|
| Suitable for duct depth | 53 |
| Protection rating | IP40 |
| Protection rating IK code | IK08 |
| Fastening type | Plug-in |
| Version for | Single |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 38x13x2000 |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Product series | Rapid 45® |
Environmental Data
0,302 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,302 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,302 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Certificates (2)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Suitable for duct depth
Item no.
GK-TW53
2000
53
6113290
GK-TW53
Item no.
6113290
Length
2000
Suitable for duct depth
53

