Device installation trunking Rapid 45-2, trunking width 130, trunking height 53
Type GA-53130RW
Item no. 6112500
EAN 4012196418213




Item no. / Type
Length
Smallest selling unit: 2 m
2m
m
Description
Aluminium device installation trunking complete with bottom and top part. The lower part is without base perforation.
Note:
For anodised device installation trunking and fittings made from aluminium, light colour differences caused by permitted scatter due to the material and process conditions cannot be avoided (according to DIN 17 611). 45 mm devices can be clicked in directly. When using PC/ABS hood fittings, there may be colour differences due to the different materials.
Note:
For anodised device installation trunking and fittings made from aluminium, light colour differences caused by permitted scatter due to the material and process conditions cannot be avoided (according to DIN 17 611). 45 mm devices can be clicked in directly. When using PC/ABS hood fittings, there may be colour differences due to the different materials.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 130 mm |
| Height | 53 mm |
Technical data
| Mounting perforation in base | no |
|---|---|
| Usable cross-section | 4900 mm² |
| Halogen-free | yes |
| Number of insertable partitions | 2 |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Protection rating | IP40 |
| Symmetrical | yes |
| Rectangular shape | yes |
| Number of covers | 2 |
| Cover width 2 | 45 mm |
| Rear panel version (inner side) | Continuous C profile |
| Cover mounting type | Internal |
| Protection rating IK code | IK10 |
| Cover supplied | yes |
| ROHS-conformant | yes |
| Cover width | 45 mm |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 53x130x2000 |
| Material | Aluminium |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Rapid 45® |
Environmental Data
37,2598 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 37,2598 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 37,2598 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
GK-E53130RW
6113280
Smallest selling unit: 1 piece
1piece
piece
GA-AS53130RW
6112510
Smallest selling unit: 1 piece
1piece
piece
GK-AH53130RW
6113230
Smallest selling unit: 1 piece
1piece
piece
GA-FS53130RW
6112530
Smallest selling unit: 1 piece
1piece
piece

Item no. 6113210
Trunking connector and joint coverType
GK-KS45-2RW
Smallest selling unit: 6 piece
6piece
piece
Type
GK-E53130RW
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
GA-53130RW
2000
6112500
GA-53130EL
2000
6112503
GA-53130RW
Item no.
6112500
Length
2000
GA-53130EL
Item no.
6112503
Length
2000







