Device installation trunking Rapid 45-2, trunking width 100, trunking height 53
Type GK-53100LGR
Item no. 6113002
EAN 4012196419074




Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
Trunking base and cover with base perforation for direct wall mounting.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 100 mm |
| Height | 53 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Usable cross-section | 4400 mm² |
| Halogen-free | no |
| Number of insertable partitions | 1 |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Protection rating | IP40 |
| Symmetrical | yes |
| Rectangular shape | yes |
| Number of covers | 1 |
| Cover width 2 | 0 mm |
| Cover width 3 | 0 mm |
| Rear panel version (inner side) | Continuous C profile |
| Cover mounting type | Internal |
| Protection rating IK code | IK08 |
| Cover supplied | yes |
| ROHS-conformant | yes |
| Base perforation | With base perforation |
| Cover width | 45 mm |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 53x100x2000 |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | Rapid 45® |
Environmental Data
2,656 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,656 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,656 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
GK-E53100LGR
6113112
Smallest selling unit: 1 piece
1piece
piece
GK-IH53100LGR
6113072
Smallest selling unit: 1 piece
1piece
piece
GK-IS53100LGR
6113062
Smallest selling unit: 1 piece
1piece
piece
Type
GK-E53100LGR
Smallest selling unit: 1 piece
1piece
piece

Item no. 6113022
Trunking connector and joint coverType
GK-KS45-1LGR
Smallest selling unit: 6 piece
6piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
GK-53100RW
2000
Pure white; RAL 9010
6113000
GK-53100LGR
2000
Light grey; RAL 7035
6113002
GK-53100SW
2000
Jet black; RAL 9005
6113003
Colour
GK-53100RW
Item no.
6113000
Length
2000
Colour
Pure white; RAL 9010
GK-53100LGR
Item no.
6113002
Length
2000
Colour
Light grey; RAL 7035
GK-53100SW
Item no.
6113003
Length
2000
Colour
Jet black; RAL 9005







