Device installation trunking Rapid 45-2, trunking width 100, trunking height 53
Type GA-53100EL
Item no. 6112403
EAN 4012196417919




Item no. / Type
Length
Smallest selling unit: 2 m
2m
m
Description
Aluminium device installation trunking complete with bottom and top part. The lower part is without base perforation.
Note:
For anodised device installation trunking and fittings made from aluminium, light colour differences caused by permitted scatter due to the material and process conditions cannot be avoided (according to DIN 17 611). 45 mm devices can be clicked in directly. When using PC/ABS hood fittings, there may be colour differences due to the different materials.
Note:
For anodised device installation trunking and fittings made from aluminium, light colour differences caused by permitted scatter due to the material and process conditions cannot be avoided (according to DIN 17 611). 45 mm devices can be clicked in directly. When using PC/ABS hood fittings, there may be colour differences due to the different materials.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 100 mm |
| Height | 53 mm |
Technical data
| Mounting perforation in base | no |
|---|---|
| Usable cross-section | 3810 mm² |
| Halogen-free | yes |
| Number of insertable partitions | 1 |
| Cable retaining clip | no |
| Protective film | yes |
| Duct connector | no |
| Protection rating | IP40 |
| Symmetrical | yes |
| Rectangular shape | yes |
| Number of covers | 1 |
| Rear panel version (inner side) | Continuous C profile |
| Cover mounting type | Internal |
| Protection rating IK code | IK10 |
| Cover supplied | yes |
| ROHS-conformant | yes |
| Cover width | 45 mm |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 53x100x2000 |
| Surface | Anodised |
| Material | Aluminium |
| Colour | aluminium |
| Antibacterial treatment | no |
| Product series | Rapid 45® |
Environmental Data
26,3995 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 26,3995 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 26,3995 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
GK-E53100AL
6113114
Smallest selling unit: 1 piece
1piece
piece
GA-AS53100EL
6112423
Smallest selling unit: 1 piece
1piece
piece
GK-AH53100AL
6113054
Smallest selling unit: 1 piece
1piece
piece
GA-FS53100EL
6112443
Smallest selling unit: 1 piece
1piece
piece

Item no. 6113024
Trunking connector and joint coverType
GK-KS45-1AL
Smallest selling unit: 1 piece
1piece
piece
Type
GK-E53100AL
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Item no.
GA-53100RW
2000
6112400
GA-53100EL
2000
6112403
GA-53100RW
Item no.
6112400
Length
2000
GA-53100EL
Item no.
6112403
Length
2000







