Trunking connector and joint cover
Type GK-KS45-1AL
Item no. 6113024
EAN 4012196417940



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Joint cover for the bases of the Rapid 45-2 device installation trunking to hide cut edges and provide a perfect connection of the trunking segments. The joint covers are attached. Suitable for trunking width 100 mm and 165 mm.
Technical data
Dimensions
| Length | 15 mm |
|---|---|
| Width | 55 mm |
| Height | 27 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP40 |
| Protection rating IK code | IK08 |
| for duct width | 100,17 mm |
| for trunking height | 53 mm |
| Shape | Symmetrical |
| Version for | Trunking cut cover |
| Fastening type | Slide (before mounting) |
| ROHS-conformant | yes |
| Cover width | 45 mm |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 168x55x15 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | aluminium |
| Product series | Rapid 45® |
Environmental Data
0,0976 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0976 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0976 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Colour
Item no.
GK-KS45-1SW
Jet black; RAL 9005
6113023
GK-KS45-1RW
Pure white; RAL 9010
6113020
GK-KS45-1LGR
Light grey; RAL 7035
6113022
GK-KS45-1AL
aluminium
6113024
Colour
GK-KS45-1SW
Item no.
6113023
Colour
Jet black; RAL 9005
GK-KS45-1RW
Item no.
6113020
Colour
Pure white; RAL 9010
GK-KS45-1LGR
Item no.
6113022
Colour
Light grey; RAL 7035
GK-KS45-1AL
Item no.
6113024
Colour
aluminium

