DATA module, pluggable cover
Type SB DT4
Item no. 2006186
EAN 4012197420093



Item no. / Type
Mounting opening
Smallest selling unit: 1 piece
1piece
piece
Description
Data module as an adapter of a Wieland BST14 Snap-in connectors for clicking into pluggable cover D04 L.
Technical data
Dimensions
| Width | 28 mm |
|---|---|
| Height | 29 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Lighting | no |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 10 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Miscellaneous |
| Use | Installable data connector |
| Labelling panel | Without labelling panel |
| Fastening type | Lock |
| Mounting type | Miscellaneous |
| ROHS-conformant | yes |
| Mounting opening | Type W |
| Dimension | 29x28x10 |
| Material | Polycarbonate |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Outlet direction | Straight |
| With sockets/couplings | no |
| Product series | T series |
Environmental Data
0,0597 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0597 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0597 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
UT01+SB BE
2006010
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Mounting opening
Item no.
SB DT1
Type A
2006180
SB DT2
Type B
2006182
SB DT3
Type C
2006184
SB DT4
Type W
2006186
SB DT5
Type RM
2006188
SB DT1 SW
Type A
2006310
SB DT2 SW
Type B
2006312
SB DT3 SW
Type C
2006314
SB DT4 SW
Type W
2006316
SB DT5 SW
Type RM
2006318
Mounting opening
SB DT1
Item no.
2006180
Mounting opening
Type A
SB DT2
Item no.
2006182
Mounting opening
Type B
SB DT3
Item no.
2006184
Mounting opening
Type C
SB DT4
Item no.
2006186
Mounting opening
Type W
SB DT5
Item no.
2006188
Mounting opening
Type RM
SB DT1 SW
Item no.
2006310
Mounting opening
Type A
SB DT2 SW
Item no.
2006312
Mounting opening
Type B
SB DT3 SW
Item no.
2006314
Mounting opening
Type C
SB DT4 SW
Item no.
2006316
Mounting opening
Type W
SB DT5 SW
Item no.
2006318
Mounting opening
Type RM







