Cable tray SKSU 110 FS
Type SKSU 110 FS 6
Item no. 6063412
EAN 4012197425159



Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 6 m
6m
m
Description
SKS = heavy-duty cable tray system in a side height of 110 mm. With connector perforation on both cable tray ends. Straight connection with straight connector RLVA 110 FS. Please order connectors separately.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 100 mm |
| Height | 110 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Without connectors |
| Wide-span version | yes |
| Usable cross-section | 108 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Usable cross-section | 10800 mm² |
| Dimension | 110x100x6000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | SKS Series |
Loads
| Support spacing 1.5 m | 3 kN/m |
|---|---|
| Support spacing 2.0 m | 2,4 kN/m |
| Support spacing 2.5 m | 1,76 kN/m |
| Support spacing 3.0 m | 1,2 kN/m |
| Support spacing 3.5 m | 0,84 kN/m |
| Support spacing 4.0 m | 0,8 kN/m |
| Support spacing 5.0 m | 0,55 kN/m |
| Support spacing 6.0 m | 0,4 kN/m |
| Support spacing 7.0 m | 0,3 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
9,0882 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 9,0882 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 9,0882 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount
RLVA 110 FS
6067055
Smallest selling unit: 2 piece
2piece
piece

Item no. 6067055
Straight connector, external, for SKSU 6,000 mmType
RLVA 110 FS
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Surface
Material
Item no.
SKSU 110 FS 6
6000
100
no
1,5
Strip galvanised
Steel
6063412
SKSU 110 FS
3000
100
no
1,5
Strip galvanised
Steel
6063403
SKSU 120 FS
3000
200
no
1,5
Strip galvanised
Steel
6063438
SKSU 130 FS
3000
300
no
1,5
Strip galvanised
Steel
6063454
SKSU 140 FS
3000
400
no
1,5
Strip galvanised
Steel
6063470
SKSU 150 FS
3000
500
no
1,5
Strip galvanised
Steel
6063497
Length
Width
SKSU 110 FS 6
Item no.
6063412
Length
6000
Width
100
Maintain electrical functions
no
Plate thickness
1,5
Surface
Strip galvanised
Material
Steel
SKSU 110 FS
Item no.
6063403
Length
3000
Width
100
Maintain electrical functions
no
Plate thickness
1,5
Surface
Strip galvanised
Material
Steel
SKSU 120 FS
Item no.
6063438
Length
3000
Width
200
Maintain electrical functions
no
Plate thickness
1,5
Surface
Strip galvanised
Material
Steel
SKSU 130 FS
Item no.
6063454
Length
3000
Width
300
Maintain electrical functions
no
Plate thickness
1,5
Surface
Strip galvanised
Material
Steel
SKSU 140 FS
Item no.
6063470
Length
3000
Width
400
Maintain electrical functions
no
Plate thickness
1,5
Surface
Strip galvanised
Material
Steel
SKSU 150 FS
Item no.
6063497
Length
3000
Width
500
Maintain electrical functions
no
Plate thickness
1,5
Surface
Strip galvanised
Material
Steel





