Straight connector, external, for SKSU 6,000 mm
Type RLVA 110 FS
Item no. 6067055
EAN 4012197426040



Item no. / Type
Width
Height
Smallest selling unit: 2 piece
2piece
piece
Description
Straight connector for a straight, screwed connection of cable trays SKSU 6,000 mm.
Technical data
Dimensions
| Length | 250 mm |
|---|---|
| Width | 20 mm |
| Height | 117 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 110 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| Dimension | 117x20x250 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,9357 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,9357 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,9357 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Colour
Plate thickness
Item no.
RLVA 110 FS
20
117
zinc
6067055
RLVK 60 FS
3,5
56
zinc
2
6067093
Width
Height
RLVA 110 FS
Item no.
6067055
Width
20
Height
117
Colour
zinc
RLVK 60 FS
Item no.
6067093
Width
3,5
Height
56
Plate thickness
2
Colour
zinc
