Cable tray SKS-Magic® 110, unperforated FT
Type SKSMU 140 FT
Item no. 6059861
EAN 4012195834113



Item no. / Type
Length
Width
Height
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.
Continuous equipotential bonding is guaranteed without additional components.
Technical data
Dimensions
| Length | 3050 mm |
|---|---|
| Width | 400 mm |
| Height | 110 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 438 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Usable cross-section | 43800 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Dimension | 110x400x3050 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Load test type according to IEC 61537 | Type II |
| Usable length | 3000 mm |
| Type of connector, cable support system | Click fastening |
| Product series | SKSM Series |
Loads
| Support spacing 1.5 m | 3 kN/m |
|---|---|
| Support spacing 2.0 m | 2,4 kN/m |
| Support spacing 2.5 m | 1,76 kN/m |
| Support spacing 3.0 m | 1,2 kN/m |
| Support spacing 3.5 m | 0,84 kN/m |
| Support spacing 4.0 m | 0,8 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
19,2735 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 19,2735 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 19,2735 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6069120
Magic straight connector set DDType
KTSMV 140 DD
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (5)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Surface
Material
Colour
Item no.
SKSMU 110 FT
3050
100
110
no
1,5
Hot-dip galvanised
Steel
zinc
6059853
SKSMU 115 FT
3050
150
110
no
1,5
Hot-dip galvanised
Steel
zinc
6059855
SKSMU 120 FT
3050
200
110
no
1,5
Hot-dip galvanised
Steel
zinc
6059857
SKSMU 130 FT
3050
300
110
no
1,5
Hot-dip galvanised
Steel
zinc
6059859
SKSMU 140 FT
3050
400
110
no
1,5
Hot-dip galvanised
Steel
zinc
6059861
SKSMU 150 FT
3050
500
110
no
1,5
Hot-dip galvanised
Steel
zinc
6059863
SKSMU 160 FT
3050
600
110
no
1,5
Hot-dip galvanised
Steel
zinc
6059865
Width
SKSMU 110 FT
Item no.
6059853
Length
3050
Width
100
Height
110
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSMU 115 FT
Item no.
6059855
Length
3050
Width
150
Height
110
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSMU 120 FT
Item no.
6059857
Length
3050
Width
200
Height
110
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSMU 130 FT
Item no.
6059859
Length
3050
Width
300
Height
110
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSMU 140 FT
Item no.
6059861
Length
3050
Width
400
Height
110
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSMU 150 FT
Item no.
6059863
Length
3050
Width
500
Height
110
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
SKSMU 160 FT
Item no.
6059865
Length
3050
Width
600
Height
110
Maintain electrical functions
no
Plate thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc







