Add-on tee 110 FT
Type RAA 140 FT
Item no. 6042259
EAN 4012197342876



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee for the creation of a horizontal branch or cross-over, fitting for lock and screw-on cable trays of side height 110 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 1 mm |
| Departing width | 400 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 110x400 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 22 St. |
| Product series | MKSM Series, MKS Series, SKSM Series, SKS Series |
Environmental Data
2,9089 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,9089 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,9089 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
RAA 110 FT
100
zinc
6042251
RAA 115 FT
150
zinc
6042253
RAA 120 FT
200
zinc
6042255
RAA 130 FT
300
zinc
6042257
RAA 140 FT
400
zinc
6042259
RAA 150 FT
500
zinc
6042261
RAA 160 FT
600
zinc
6042263
Width
RAA 110 FT
Item no.
6042251
Width
100
Colour
zinc
RAA 115 FT
Item no.
6042253
Width
150
Colour
zinc
RAA 120 FT
Item no.
6042255
Width
200
Colour
zinc
RAA 130 FT
Item no.
6042257
Width
300
Colour
zinc
RAA 140 FT
Item no.
6042259
Width
400
Colour
zinc
RAA 150 FT
Item no.
6042261
Width
500
Colour
zinc
RAA 160 FT
Item no.
6042263
Width
600
Colour
zinc

