45° bend 110 FT
Type RB 45 140 FT
Item no. 6036336
EAN 4012197346300



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
45° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 110 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Material thickness, floor plate | 1 mm |
| Bend (angle) | 45° |
| Change of direction | Horizontal |
| With cover | no |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 110x400 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 22 St. |
| Product series | MKSM Series, MKS Series, SKSM Series, SKS Series |
Environmental Data
5,7657 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,7657 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,7657 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RB 45 110 FT
100
Hot-dip galvanised
Steel
zinc
6036330
RB 45 120 FT
200
Hot-dip galvanised
Steel
zinc
6036332
RB 45 130 FT
300
Hot-dip galvanised
Steel
zinc
6036334
RB 45 140 FT
400
Hot-dip galvanised
Steel
zinc
6036336
RB 45 150 FT
500
Hot-dip galvanised
Steel
zinc
6036338
RB 45 160 FT
600
Hot-dip galvanised
Steel
zinc
6036340
Width
RB 45 110 FT
Item no.
6036330
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB 45 120 FT
Item no.
6036332
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB 45 130 FT
Item no.
6036334
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB 45 140 FT
Item no.
6036336
Width
400
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB 45 150 FT
Item no.
6036338
Width
500
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB 45 160 FT
Item no.
6036340
Width
600
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc


