Cable tray RKS-Magic® 60, OBO EcoLine, FS
Type RKSM 640 FS ECO
Item no. 6047687
EAN 4012197485979



Item no. / Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cable tray made from CO2-reduced steel, with integrated quick-fastening system. Usable length 3,000 mm. With continuous side perforation of 7 x 20 mm for the installation of connection and mounting components. 11 mm perforation in the base for direct threaded rod susptension
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Technical data
Dimensions
| Length | 3050 mm |
|---|---|
| Width | 400 mm |
| Height | 60 mm |
| Dimension y | 350 mm |
| Dimension B | 400 mm |
| Dimension t | 200 mm |
| Dimension x | 300 mm |
| Dimension W | 400 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Side perforation | yes |
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 238 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 23800 mm² |
| Dimension | 60x400 |
| ROHS-conformant | yes |
| Base perforation | 1 |
| Dimension | 60x400x3050 |
| Surface | Strip galvanised |
| Material | Steel, CO2 reduced |
| Colour | zinc |
| Product series | EcoLine, RKSM Series |
Loads
| Support spacing 1.0 m | 2,1 kN/m |
|---|---|
| Support spacing 1.5 m | 1,35 kN/m |
| Support spacing 2.0 m | 0,8 kN/m |
| Support spacing 2.5 m | 0,6 kN/m |
| NEMA load class | 8AA |
Environmental Data
4,3374 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|---|
| CO2-reduced material | yes |
| Recycled material content | 72 % |
| Reusable after dissassembly/dismantling | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 4,3374 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,3374 kg CO₂e |
| Determination date of CO2 value | 2026-03-02T00:00:00.000+0100 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| Expiry date EPD | 10.07.2029 |
|---|---|
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount
RLVK 60 FS ECO
6067090
Smallest selling unit: 10 piece
10piece
piece

Item no. 6067090
Straight connector 60, OBO EcoLine, FSType
RLVK 60 FS ECO
Smallest selling unit: 10 piece
10piece
piece

Item no. 6036581
90° bend 60, OBO EcoLine, FSType
RB 90 640 FS ECO
Smallest selling unit: 1 piece
1piece
piece

Item no. 6042181
Add-on tee, OBO EcoLine, FSType
RAA 640 FS ECO
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Surface
Material
Colour
Item no.
RKSM 610 FS ECO
3050
100
60
yes
0,75
Strip galvanised
Steel, CO2 reduced
zinc
6047609
RKSM 620 FS ECO
3050
200
60
yes
0,75
Strip galvanised
Steel, CO2 reduced
zinc
6047636
RKSM 630 FS ECO
3050
300
60
yes
0,75
Strip galvanised
Steel, CO2 reduced
zinc
6047652
RKSM 640 FS ECO
3050
400
60
yes
0,75
Strip galvanised
Steel, CO2 reduced
zinc
6047687
RKSM 650 FS ECO
3050
500
60
no
0,9
Strip galvanised
Steel, CO2 reduced
zinc
6047717
RKSM 660 FS ECO
3050
600
60
no
0,9
Strip galvanised
Steel, CO2 reduced
zinc
6047733
Width
Maintain electrical functions
Plate thickness
RKSM 610 FS ECO
Item no.
6047609
Length
3050
Width
100
Height
60
Maintain electrical functions
yes
Plate thickness
0,75
Surface
Strip galvanised
Material
Steel, CO2 reduced
Colour
zinc
RKSM 620 FS ECO
Item no.
6047636
Length
3050
Width
200
Height
60
Maintain electrical functions
yes
Plate thickness
0,75
Surface
Strip galvanised
Material
Steel, CO2 reduced
Colour
zinc
RKSM 630 FS ECO
Item no.
6047652
Length
3050
Width
300
Height
60
Maintain electrical functions
yes
Plate thickness
0,75
Surface
Strip galvanised
Material
Steel, CO2 reduced
Colour
zinc
RKSM 640 FS ECO
Item no.
6047687
Length
3050
Width
400
Height
60
Maintain electrical functions
yes
Plate thickness
0,75
Surface
Strip galvanised
Material
Steel, CO2 reduced
Colour
zinc
RKSM 650 FS ECO
Item no.
6047717
Length
3050
Width
500
Height
60
Maintain electrical functions
no
Plate thickness
0,9
Surface
Strip galvanised
Material
Steel, CO2 reduced
Colour
zinc
RKSM 660 FS ECO
Item no.
6047733
Length
3050
Width
600
Height
60
Maintain electrical functions
no
Plate thickness
0,9
Surface
Strip galvanised
Material
Steel, CO2 reduced
Colour
zinc
