90° bend 60, OBO EcoLine, FS
Type RB 90 640 FS ECO
Item no. 6036581
EAN 4012197485030



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend made from CO2-reduced steel, for the creation of a horizontal branch. Fitting for latchable and screwable cable trays, side height 60 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 400 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 400 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Side perforation | yes |
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Material thickness, floor plate | 1 mm |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 60x400 |
| Surface | Strip galvanised |
| Material | Steel, CO2 reduced |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 14 St. |
| Product series | EcoLine, RKSM Series |
Environmental Data
4,1187 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|---|
| CO2-reduced material | yes |
| Recycled material content | 72 % |
| Reusable after dissassembly/dismantling | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 4,1187 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,1187 kg CO₂e |
| Determination date of CO2 value | 2026-03-02T00:00:00.000+0100 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RB 90 610 FS ECO
100
Strip galvanised
Steel, CO2 reduced
zinc
6036575
RB 90 620 FS ECO
200
Strip galvanised
Steel, CO2 reduced
zinc
6036577
RB 90 630 FS ECO
300
Strip galvanised
Steel, CO2 reduced
zinc
6036579
RB 90 640 FS ECO
400
Strip galvanised
Steel, CO2 reduced
zinc
6036581
RB 90 650 FS ECO
500
Strip galvanised
Steel, CO2 reduced
zinc
6036583
RB 90 660 FS ECO
600
Strip galvanised
Steel, CO2 reduced
zinc
6036585
Width
RB 90 610 FS ECO
Item no.
6036575
Width
100
Surface
Strip galvanised
Material
Steel, CO2 reduced
Colour
zinc
RB 90 620 FS ECO
Item no.
6036577
Width
200
Surface
Strip galvanised
Material
Steel, CO2 reduced
Colour
zinc
RB 90 630 FS ECO
Item no.
6036579
Width
300
Surface
Strip galvanised
Material
Steel, CO2 reduced
Colour
zinc
RB 90 640 FS ECO
Item no.
6036581
Width
400
Surface
Strip galvanised
Material
Steel, CO2 reduced
Colour
zinc
RB 90 650 FS ECO
Item no.
6036583
Width
500
Surface
Strip galvanised
Material
Steel, CO2 reduced
Colour
zinc
RB 90 660 FS ECO
Item no.
6036585
Width
600
Surface
Strip galvanised
Material
Steel, CO2 reduced
Colour
zinc
