Cable tray MKS-Magic® 60, unperforated, black
Type MKSMU 620 FSK SW
Item no. 6062995
EAN 4012197442187



Item no. / Type
Length
Width
Height
Plate thickness
Smallest selling unit: 6 m
6m
m
Description
Unperforated cable tray with integrated quick fastening system. Black coated.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Technical data
Dimensions
| Length | 3050 mm |
|---|---|
| Width | 200 mm |
| Height | 60 mm |
| Dimension B | 200 mm |
| Dimension W | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 118 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Usable cross-section | 11800 mm² |
| With cover | no |
| Dimension | 60 x 200 |
| ROHS-conformant | yes |
| Dimension | 60x200x3050 |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Usable length | 3000 mm |
| Type of connector, cable support system | Click fastening |
| Product series | BlackLine, MKSM Series |
Loads
| Support spacing 1.5 m | 1,5 kN/m |
|---|---|
| Support spacing 1.75 m | 1,25 kN/m |
| Support spacing 2.0 m | 1 kN/m |
| Support spacing 2.5 m | 0,5 kN/m |
Environmental Data
6,199 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,199 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 6,199 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Surface
Material
Colour
Item no.
MKSMU 610 FSK SW
3050
100
60
no
1
PES135 - Polyester
Steel
Jet black; RAL 9005
6062979
MKSMU 620 FSK SW
3050
200
60
no
1
PES135 - Polyester
Steel
Jet black; RAL 9005
6062995
MKSMU 630 FSK SW
3050
300
60
no
1
PES135 - Polyester
Steel
Jet black; RAL 9005
6062996
MKSMU 640 FSK SW
3050
400
60
no
1
PES135 - Polyester
Steel
Jet black; RAL 9005
6062997
Width
MKSMU 610 FSK SW
Item no.
6062979
Length
3050
Width
100
Height
60
Maintain electrical functions
no
Plate thickness
1
Surface
PES135 - Polyester
Material
Steel
Colour
Jet black; RAL 9005
MKSMU 620 FSK SW
Item no.
6062995
Length
3050
Width
200
Height
60
Maintain electrical functions
no
Plate thickness
1
Surface
PES135 - Polyester
Material
Steel
Colour
Jet black; RAL 9005
MKSMU 630 FSK SW
Item no.
6062996
Length
3050
Width
300
Height
60
Maintain electrical functions
no
Plate thickness
1
Surface
PES135 - Polyester
Material
Steel
Colour
Jet black; RAL 9005
MKSMU 640 FSK SW
Item no.
6062997
Length
3050
Width
400
Height
60
Maintain electrical functions
no
Plate thickness
1
Surface
PES135 - Polyester
Material
Steel
Colour
Jet black; RAL 9005



