Barrier strip 45 FSK, black
Type TSG 45 FSK SW
Item no. 6479451
EAN 4012196872800



Item no. / Type
6479451 / TSG 45 FSK SW
Length
3000 mm
Height
45 mm
Colour
Jet black; RAL 9005
Smallest selling unit: 3 m
3m
m
Description
Barrier strip for the separation of cables of different voltages or functions. Powder-coated in jet black (RAL 9005)
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Height | 45 mm |
| Dimension L | 3000 mm |
| Dimension H | 45 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening perforation (ETIM) | no |
| Version for | L profile |
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 45x2995 |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, EKS Series, IKS Series, MKS Trunking, MKSM Series, RKSM Series, RKS Series, SKSM Series, SKS Series |
Environmental Data
1,0298 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0298 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,0298 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Height
Colour
Item no.
TSG 45 FSK SW
3000
45
Jet black; RAL 9005
6479451
TSG 45 FSK SW
Item no.
6479451
Length
3000
Height
45
Colour
Jet black; RAL 9005
