90° bend 60, black
Type RB 90 620 FSK SW
Item no. 6043262
EAN 4012197442309



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, fitting for all cable tray types of 60 mm side height. Black coated.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Side perforation | no |
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Mounting perforation in base | no |
| Material thickness, floor plate | 0,8 mm |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| With cover | no |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Dimension | 60x200 |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Recommended quantity of bolts | 12 St. |
| Product series | BlackLine, EKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
0,1624 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1624 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1624 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6062995
Cable tray MKS-Magic® 60, unperforated, blackType
MKSMU 620 FSK SW
Smallest selling unit: 6 m
6m
m
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RB 90 610 FSK SW
100
PES135 - Polyester
Steel
Jet black; RAL 9005
6043260
RB 90 620 FSK SW
200
PES135 - Polyester
Steel
Jet black; RAL 9005
6043262
RB 90 630 FSK SW
300
PES135 - Polyester
Steel
Jet black; RAL 9005
6043264
RB 90 640 FSK SW
400
PES135 - Polyester
Steel
Jet black; RAL 9005
6043266
Width
RB 90 610 FSK SW
Item no.
6043260
Width
100
Surface
PES135 - Polyester
Material
Steel
Colour
Jet black; RAL 9005
RB 90 620 FSK SW
Item no.
6043262
Width
200
Surface
PES135 - Polyester
Material
Steel
Colour
Jet black; RAL 9005
RB 90 630 FSK SW
Item no.
6043264
Width
300
Surface
PES135 - Polyester
Material
Steel
Colour
Jet black; RAL 9005
RB 90 640 FSK SW
Item no.
6043266
Width
400
Surface
PES135 - Polyester
Material
Steel
Colour
Jet black; RAL 9005

