Cable tray MKS-Magic® 110 FT
Type MKSM 140 FT
Item no. 6059181
EAN 4012195831105




Item no. / Type
Length
Width
Height
Plate thickness
Smallest selling unit: 3 m
3m
m
Description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.
The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.
From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.
The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.
From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.
Continuous equipotential bonding is guaranteed without additional components.
Technical data
Dimensions
| Length | 3050 mm |
|---|---|
| Width | 400 mm |
| Height | 110 mm |
| Dimension y | 362 mm |
| Dimension L | 280 mm |
| Dimension B | 400 mm |
| Dimension x | 296 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Integrated connector |
| Wide-span version | no |
| Usable cross-section | 438 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 43800 mm² |
| With cover | no |
| ROHS-conformant | yes |
| Dimension | 110x400x3050 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Sprinkler system use | yes |
| Magnetic shield insulation with cover | 50 dB |
| Magnetic shield insulation without cover | 20 dB |
| Load test type according to IEC 61537 | Type II |
| Usable length | 3000 mm |
| Type of connector, cable support system | Click fastening |
| Product series | MKSM Series |
Loads
| Support spacing 1.5 m | 1,8 kN/m |
|---|---|
| Support spacing 2.0 m | 1,3 kN/m |
| Support spacing 2.5 m | 0,93 kN/m |
| Support spacing 3.0 m | 0,7 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
11,3445 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 11,3445 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 11,3445 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6069120
Magic straight connector set DDType
KTSMV 140 DD
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (5)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Plate thickness
Surface
Material
Colour
Item no.
MKSM 110 FT
3050
100
110
no
1
Hot-dip galvanised
Steel
zinc
6059173
MKSM 115 FT
3050
150
110
no
1
Hot-dip galvanised
Steel
zinc
6059175
MKSM 120 FT
3050
200
110
no
1
Hot-dip galvanised
Steel
zinc
6059177
MKSM 130 FT
3050
300
110
no
1
Hot-dip galvanised
Steel
zinc
6059179
MKSM 140 FT
3050
400
110
no
1
Hot-dip galvanised
Steel
zinc
6059181
MKSM 150 FT
3050
500
110
no
1
Hot-dip galvanised
Steel
zinc
6059183
MKSM 160 FT
3050
600
110
no
1
Hot-dip galvanised
Steel
zinc
6059185
Width
MKSM 110 FT
Item no.
6059173
Length
3050
Width
100
Height
110
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSM 115 FT
Item no.
6059175
Length
3050
Width
150
Height
110
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSM 120 FT
Item no.
6059177
Length
3050
Width
200
Height
110
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSM 130 FT
Item no.
6059179
Length
3050
Width
300
Height
110
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSM 140 FT
Item no.
6059181
Length
3050
Width
400
Height
110
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSM 150 FT
Item no.
6059183
Length
3050
Width
500
Height
110
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
MKSM 160 FT
Item no.
6059185
Length
3050
Width
600
Height
110
Maintain electrical functions
no
Plate thickness
1
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc







